Vented Screws / Vacuum Screws screw length(mm) :22

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
           Vacuum_1en

Selection Conditions
  • Select screw length(mm)22
Image Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish
Part Name Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish
Part Number SVSS-M4-22 SVSS-M5-22 SVSS-M6-22 SVSS-M4-22-PC SVSS-M5-22-PC SVSS-M6-22-PC
Feature Standard Standard Standard Low Outgas Low Outgas Low Outgas
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M4 M5 M6 M4 M5 M6
Length 22 22 22 22 22 22
Operating Temperature (℃) - - - - - -
CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine