Vented Screws / Vacuum Screws processing :With Built-in Washer

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
           Vacuum_1en

Selection Conditions
  • Select processingWith Built-in Washer
Image Vented Socket Head Cap Screws with Captive Washers - Hign Intensity Stainless Steel Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws with Captive Wahsers - Chemical Polish Vented Socket Head Cap Screws with Captive Wahsers Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers
Part Name Vented Socket Head Cap Screws with Captive Washers - Hign Intensity Stainless Steel Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws with Captive Wahsers - Chemical Polish Vented Socket Head Cap Screws with Captive Wahsers Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers
Part Number SVSQLG SVSI1S SVSI1S-PC SVSQS SNSI1T SNSI3T
Feature High Strength (Strength Class 10.8 Equivalent)
Captive Washers
I=3
Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=3
Captive Washers
I=1
Captive Washers
I=3
Material SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Grade 2 Titanium Grade 2 Titanium
Surface Treatment - - Special Chemical Polishing - Special Chemical Polishing Special Chemical Polishing
Thread Size M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M12 M3 ~ M6 M3 ~ M6
Operating Temperature (℃) - - - - - -
CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSQLG-M3 SVSQLG-M4 SVSQLG-M5 SVSQLG-M6 SVSI1S-M3 SVSI1S-M4 SVSI1S-M5 SVSI1S-M6 SVSI1S-M3-PC SVSI1S-M4-PC SVSI1S-M5-PC SVSI1S-M6-PC SVSQS-M10 SVSQS-M12 SVSQS-M3 SVSQS-M4 SVSQS-M5 SVSQS-M6 SVSQS-M8 SNSI1T-M3 SNSI1T-M4 SNSI1T-M5 SNSI1T-M6 SNSI3T-M3 SNSI3T-M4 SNSI3T-M5 SNSI3T-M6

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine