• Factory Equipment Components

Aluminum Frame Stands

DAS

Dimension Drawing

DASAluminum Frame Stands寸法図

Specs/CAD

Unit : mm

Part Number B A D H T P C h M*1 Mass
(kg)
CAD
Download
Cart
DAS-30-R □30 55 90 50 13 72 7.4 31 M5 0.9 CAD RFQ
DAS-40-R □40 70 110 50 13 90 9.5 31 M6 1.4 CAD RFQ

*1: Two hex socket set screws are provided for fixing.

Material/Finish

DAS
Main Body FC200 or Above
Electroless Nickel Plating
Hex Socket Set Screw SUSXM7

Characteristics

  • Cast iron stand for fixing aluminum frames.
  • Supports aluminum frames in □30 and □40 sizes.
  • Hex socket set screws are provided for fixing.

Product List

Click here to see Factory Equipment Components