Date Updated:May. 01. 2026

Simple positioning with vertical axes is needed 【Workability / maintenance】

Bracket can be fixed using button operation alone

Brackets for simple positioning when using round pipes/square shafts for vertical axes are available. Push the push button to unlock the lock and release the push button to fix it in position. Up to 5 kg can be loaded, suitable for mounting monitors or tablet PCs.

ganko

79

While continuing to push the button, move bracket to the location it should be fixed.

Recommended product

Quick Positioning Brackets  CUPB

Quick Positioning Brackets  CUAB-A

Related product

Aluminum Frame Stands  DAS


Issue/case studies Improved productivity/workability Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Solution samples Machine Elements