• Factory Equipment Components

DHBL-105-150-100-35-YW

Transport Locking Brackets

Dimension Drawing

DHBLTransport Locking Brackets寸法図

Part Number Mass
(kg)
CAD
Download
Cart
DHBL-105-150-100-35-YW 3.2 CAD RFQ

Material/Finish

DHBL
Main Body FC200 or more
Coating (Yellow)

Characteristics

  • Bracket fixing movable parts to frame during equipment transport.
  • Prevents misalignment due to vibration and impact during transport, protecting equipment.

Usage Example

For fixing table/head movable parts during transport and movement.

DHBLTransport Locking Brackets


Product List

Click here to see Factory Equipment Components