• Display Mounting Systems

DPU/Pulls for Display Angle Operations

Dimension Drawing

DPUPulls for Display Angle Operations寸法図

Specs/CAD

Unit : mm

Part Number L L1 L2 Mass
(g)
CAD
Download
DPU-525 525 515 535 1145 -
DPU-605 605 595 615 1245 -

Material/Finish

DPU
Pull SS400
Chrome Plating
Base SPHC
Cationic Electrodeposition
Hex Socket Head Cap Screw
(M5 x 10 mm)
SUSXM7

*1: Mounting bolts are not supplied.


Characteristics

  • Pulls for display angle operations.
  • The display takes less moment than normally.
    The angle can be adjusted without worring about display damages.
  • Chrome plating for beautiful finishing.
  • The mounting holes conform to VESA standards.
    Either of 75 mm x 75 mm and 100 mm x 100 mm can be used.

DPUPulls for Display Angle Operations


Structure

DPUPulls for Display Angle Operations


Precautions for Use

Confirm that the display mounting surface is entirely level. If it is not, theDPUmay not be mountable.

Product List

DPU

  • DPU-525
  • DPU-605

Click here to see Display Mounting Systems