• Special Screws (Bolts)
  • Chemical Resistance Screws

SNSLG-ALK/High Strength Stainless Steel Socket Head Cap Screws with Nylon Patch

  • Chemical-proof
  • Nonmagnetic
  • High strength
  • Vibration resistant treatment
  • High Specific Strength

Dimension Drawing

SNSLG-ALKHigh Strength Stainless Steel Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSLG-M3-6-ALK M3 0.5 6 5.5 3 2.5 10 0.71 CAD RFQ
SNSLG-M3-8-ALK M3 0.5 8 5.5 3 2.5 10 0.88 CAD RFQ
SNSLG-M3-10-ALK M3 0.5 10 5.5 3 2.5 10 0.96 CAD RFQ
SNSLG-M3-12-ALK M3 0.5 12 5.5 3 2.5 10 1 CAD RFQ
SNSLG-M3-15-ALK M3 0.5 15 5.5 3 2.5 10 1 CAD RFQ
SNSLG-M3-20-ALK M3 0.5 20 5.5 3 2.5 10 1.4 CAD RFQ
SNSLG-M3-25-ALK M3 0.5 25 5.5 3 2.5 10 1.6 CAD RFQ
SNSLG-M4-8-ALK M4 0.7 8 7 4 3 10 1.6 CAD RFQ
SNSLG-M4-10-ALK M4 0.7 10 7 4 3 10 1.8 CAD RFQ
SNSLG-M4-12-ALK M4 0.7 12 7 4 3 10 2 CAD RFQ
SNSLG-M4-15-ALK M4 0.7 15 7 4 3 10 2.3 CAD RFQ
SNSLG-M4-20-ALK M4 0.7 20 7 4 3 10 2.7 CAD RFQ
SNSLG-M4-25-ALK M4 0.7 25 7 4 3 10 3.2 CAD RFQ
SNSLG-M5-10-ALK M5 0.8 10 8.5 5 4 10 2.7 CAD RFQ
SNSLG-M5-12-ALK M5 0.8 12 8.5 5 4 10 3 CAD RFQ
SNSLG-M5-15-ALK M5 0.8 15 8.5 5 4 10 3.5 CAD RFQ
SNSLG-M5-20-ALK M5 0.8 20 8.5 5 4 10 4 CAD RFQ
SNSLG-M5-25-ALK M5 0.8 25 8.5 5 4 10 4.8 CAD RFQ
SNSLG-M5-30-ALK M5 0.8 30 8.5 5 4 10 5.6 CAD RFQ
SNSLG-M6-12-ALK M6 1 12 10 6 5 10 5.1 CAD RFQ
SNSLG-M6-15-ALK M6 1 15 10 6 5 10 5.8 CAD RFQ
SNSLG-M6-20-ALK M6 1 20 10 6 5 10 6.5 CAD RFQ
SNSLG-M6-25-ALK M6 1 25 10 6 5 10 7.6 CAD RFQ
SNSLG-M6-30-ALK M6 1 30 10 6 5 10 8.3 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSLG-ALK
Main Body SUS316L
Nylon Patch Nylon 11

Application

Space-saving/lightweight
Screw return and fallout prevented
Equipment and device structures / General industrial machines

Characteristics

  • High-strength stainless steel hex socket head cap screw with nylon patch.
  • Tensile strength is 1000 N/mm2, 0.2% proof load 800 N/mm2
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • Made of SUS316L. It has excellent corrosion resistance.
  • Non-magnetic.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • Compliant with JIS B 1176, ISO 4762, and DIN 912. For shapes and dimensions, see “Technical Data (JIS B 1176, ISO4762)”.

Mechanical Properties

Part Number / Strength Class Property
Tensile Strength (N/mm2) 0.2% Proof Load (N/mm2) Elongation (mm)
SNSLG-ALK *1 1000 800 0.3d
A2-70/A4-70*2 700 450 0.4d
A2-50/A4-50*2 500 210 0.6d

*1: In-house specification value. Confirmed with test pieces (pre-treatment materials) from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs". Values in chart are for reference only. They are not guaranteed values.


Magnetic permeability comparison

Part Number / Material Magnetic Permeability
SNSLG SUS316L 1.008
SNSL SUS316L 1.006
SUSXM7 1.4

Values in chart are for reference, using pre-nylon patch processed materials, only. They are not guaranteed values.


Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws (Bolts)