• Special Screws (Bolts)
  • Chemical Resistance Screws

SPE-MC/Plastic Cross Recessed Micro Pan Head Machine Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • Miniature
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-MCPlastic Cross Recessed Micro Pan Head Machine Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.2
M1.4
M1.6
L
All
1.5
1.8
2
2.5
3
3.5
4
6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M1.2-1.5-MC M1.2 0.25 1.5 1.8 0.5 0 58 0.025 10 0.015 CAD RFQ
SPE-M1.2-1.8-MC M1.2 0.25 1.8 1.8 0.5 0 58 0.025 10 0.015 CAD RFQ
SPE-M1.2-2-MC M1.2 0.25 2 1.8 0.5 0 58 0.025 10 0.015 CAD RFQ
SPE-M1.2-2.5-MC M1.2 0.25 2.5 1.8 0.5 0 58 0.025 10 0.015 CAD RFQ
SPE-M1.2-3-MC M1.2 0.25 3 1.8 0.5 0 58 0.025 10 0.015 CAD RFQ
SPE-M1.2-3.5-MC M1.2 0.25 3.5 1.8 0.5 0 58 0.025 10 0.016 CAD RFQ
SPE-M1.2-4-MC M1.2 0.25 4 1.8 0.5 0 58 0.025 10 0.016 CAD RFQ
SPE-M1.2-1.5-MC(100) M1.2 0.25 1.5 1.8 0.5 0 58 0.025 100 0.015 CAD RFQ
SPE-M1.2-1.8-MC(100) M1.2 0.25 1.8 1.8 0.5 0 58 0.025 100 0.015 CAD RFQ
SPE-M1.2-2-MC(100) M1.2 0.25 2 1.8 0.5 0 58 0.025 100 0.015 CAD RFQ
SPE-M1.2-2.5-MC(100) M1.2 0.25 2.5 1.8 0.5 0 58 0.025 100 0.015 CAD RFQ
SPE-M1.2-3-MC(100) M1.2 0.25 3 1.8 0.5 0 58 0.025 100 0.015 CAD RFQ
SPE-M1.2-3.5-MC(100) M1.2 0.25 3.5 1.8 0.5 0 58 0.025 100 0.016 CAD RFQ
SPE-M1.2-4-MC(100) M1.2 0.25 4 1.8 0.5 0 58 0.025 100 0.016 CAD RFQ
SPE-M1.4-2-MC M1.4 0.3 2 2 0.5 0 59 0.026 10 0.016 CAD RFQ
SPE-M1.4-2.5-MC M1.4 0.3 2.5 2 0.5 0 59 0.026 10 0.016 CAD RFQ
SPE-M1.4-3-MC M1.4 0.3 3 2 0.5 0 59 0.026 10 0.016 CAD RFQ
SPE-M1.4-3.5-MC M1.4 0.3 3.5 2 0.5 0 59 0.026 10 0.017 CAD RFQ
SPE-M1.4-4-MC M1.4 0.3 4 2 0.5 0 59 0.026 10 0.017 CAD RFQ
SPE-M1.4-6-MC M1.4 0.3 6 2 0.5 0 59 0.026 10 0.018 CAD RFQ
SPE-M1.4-2-MC(100) M1.4 0.3 2 2 0.5 0 59 0.026 100 0.016 CAD RFQ
SPE-M1.4-2.5-MC(100) M1.4 0.3 2.5 2 0.5 0 59 0.026 100 0.016 CAD RFQ
SPE-M1.4-3-MC(100) M1.4 0.3 3 2 0.5 0 59 0.026 100 0.016 CAD RFQ
SPE-M1.4-3.5-MC(100) M1.4 0.3 3.5 2 0.5 0 59 0.026 100 0.017 CAD RFQ
SPE-M1.4-4-MC(100) M1.4 0.3 4 2 0.5 0 59 0.026 100 0.017 CAD RFQ
SPE-M1.4-6-MC(100) M1.4 0.3 6 2 0.5 0 59 0.026 100 0.018 CAD RFQ
SPE-M1.6-2-MC M1.6 0.35 2 2.3 0.5 0 76 0.038 10 0.017 CAD RFQ
SPE-M1.6-2.5-MC M1.6 0.35 2.5 2.3 0.5 0 76 0.038 10 0.017 CAD RFQ
SPE-M1.6-3-MC M1.6 0.35 3 2.3 0.5 0 76 0.038 10 0.018 CAD RFQ
SPE-M1.6-3.5-MC M1.6 0.35 3.5 2.3 0.5 0 76 0.038 10 0.018 CAD RFQ
SPE-M1.6-4-MC M1.6 0.35 4 2.3 0.5 0 76 0.038 10 0.019 CAD RFQ
SPE-M1.6-6-MC M1.6 0.35 6 2.3 0.5 0 76 0.038 10 0.02 CAD RFQ
SPE-M1.6-2-MC(100) M1.6 0.35 2 2.3 0.5 0 76 0.038 100 0.017 CAD RFQ
SPE-M1.6-2.5-MC(100) M1.6 0.35 2.5 2.3 0.5 0 76 0.038 100 0.017 CAD RFQ
SPE-M1.6-3-MC(100) M1.6 0.35 3 2.3 0.5 0 76 0.038 100 0.018 CAD RFQ
SPE-M1.6-3.5-MC(100) M1.6 0.35 3.5 2.3 0.5 0 76 0.038 100 0.018 CAD RFQ
SPE-M1.6-4-MC(100) M1.6 0.35 4 2.3 0.5 0 76 0.038 100 0.019 CAD RFQ
SPE-M1.6-6-MC(100) M1.6 0.35 6 2.3 0.5 0 76 0.038 100 0.02 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPE-MC
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK miniature screws for precision instruments.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws (Bolts)