• Special Screws (Bolts)
  • Heat Resistance

SVSI/Vented Socket Head Cap Screws - Inconel equiv.

  • Vacuum
  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SVSIVented Socket Head Cap Screws - Inconel equiv.寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d max. Mass
(g)
CAD
Download
RFQ
SVSI-M3-6 M3 0.5 6 5.5 3 2.5 1.2 0.77 CAD RFQ
SVSI-M3-8 M3 0.5 8 5.5 3 2.5 1.2 0.87 CAD RFQ
SVSI-M3-10 M3 0.5 10 5.5 3 2.5 1.2 0.96 CAD RFQ
SVSI-M3-12 M3 0.5 12 5.5 3 2.5 1.2 1 CAD RFQ
SVSI-M3-16 M3 0.5 16 5.5 3 2.5 1.2 1.3 CAD RFQ
SVSI-M3-20 M3 0.5 20 5.5 3 2.5 1.2 1.5 CAD RFQ
SVSI-M4-8 M4 0.7 8 7 4 3 1.5 1.8 CAD RFQ
SVSI-M4-10 M4 0.7 10 7 4 3 1.5 2 CAD RFQ
SVSI-M4-12 M4 0.7 12 7 4 3 1.5 2.1 CAD RFQ
SVSI-M4-16 M4 0.7 16 7 4 3 1.5 2.4 CAD RFQ
SVSI-M4-20 M4 0.7 20 7 4 3 1.5 2.9 CAD RFQ
SVSI-M4-25 M4 0.7 25 7 4 3 1.5 3.4 CAD RFQ
SVSI-M5-10 M5 0.8 10 8.5 5 4 1.5 2.9 CAD RFQ
SVSI-M5-12 M5 0.8 12 8.5 5 4 1.5 3.2 CAD RFQ
SVSI-M5-16 M5 0.8 16 8.5 5 4 1.5 3.7 CAD RFQ
SVSI-M5-20 M5 0.8 20 8.5 5 4 1.5 4.4 CAD RFQ
SVSI-M5-25 M5 0.8 25 8.5 5 4 1.5 5.2 CAD RFQ
SVSI-M6-12 M6 1 12 10 6 5 2 5.5 CAD RFQ
SVSI-M6-16 M6 1 16 10 6 5 2 6.2 CAD RFQ
SVSI-M6-20 M6 1 20 10 6 5 2 7.1 CAD RFQ
SVSI-M6-25 M6 1 25 10 6 5 2 8.2 CAD RFQ
SVSI-M6-30 M6 1 30 10 6 5 2 9 CAD RFQ
SVSI-M8-16 M8 1.25 16 13 8 6 2 13 CAD RFQ
SVSI-M8-20 M8 1.25 20 13 8 6 2 15 CAD RFQ
SVSI-M8-25 M8 1.25 25 13 8 6 2 16 CAD RFQ
SVSI-M8-30 M8 1.25 30 13 8 6 2 18 CAD RFQ
SVSI-M8-35 M8 1.25 35 13 8 6 2 21 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SVSI
Main Body UNS N06600 (Inconel*1600 equiv.)

*1: Inconel is a registered trademark of Special Metals Corporation.


Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes /
Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Inconel hex socket head cap screws SNSI with ventilation hole.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Excellent corrosion resistance against oxidizing and reducing organic and inorganic acids. ⇒The Properties of Screws Made of Special Materials
  • Excellent resistance to stress corrosion cracking due to chlorine ions.
  • Demonstrates almost total corrosion resistance to ammonia.
  • Excellent heat resistance and creep resistance. Retains high strength even near 600°C.
  • Supports use with vacuum equipment in high-temperature and corrosive environments.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Mechanical Properties

Inconel (UNS N06600) SUS304
Tensile Strength (N/mm2) 548 - 695 520 or More
0.2% Proof Load (N/mm2) 205 - 352 205 or More
Elongation (%) 35 - 55 40 or More
Hardness (HRB) 65 - 85 90 or Less

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Inconel (UNS N06600) SUS304
Specific Gravity 8.42 7.93
Longitudinal Elastic Modulus (GPa) 207 193
Specific Heat (J/kg・K) 444 500
Electric Resistance (µΩ・m) 1.0 0.7
Thermal Conductivity (W/(m・K)) 16.7 17
Linear Expansion Coefficient (K-1) 13.4 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Heat Resistance

Click here to see Special Screws (Bolts)