Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2 | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC-M8-35-H-WH | M8 | 1.25 | 35 | 13 | 5.5 | Full Thread | 2088 | 3.2 | 10 | 2.7 | CAD | RFQ |
| SPC-M8-40-H-WH | M8 | 1.25 | 40 | 13 | 5.5 | Full Thread | 2088 | 3.2 | 10 | 3 | CAD | RFQ |
| SPC-M8-50-H-WH | M8 | 1.25 | 50 | 13 | 5.5 | 30 | 2088 | 3.2 | 10 | 3.3 | CAD | RFQ |
| SPC-M8-35-H-WH(100) | M8 | 1.25 | 35 | 13 | 5.5 | Full Thread | 2088 | 3.2 | 100 | 2.7 | CAD | RFQ |
| SPC-M8-40-H-WH(100) | M8 | 1.25 | 40 | 13 | 5.5 | Full Thread | 2088 | 3.2 | 100 | 3 | CAD | RFQ |
| SPC-M8-50-H-WH(50) | M8 | 1.25 | 50 | 13 | 5.5 | 30 | 2088 | 3.2 | 50 | 3.3 | CAD | RFQ |
| SPC-M10-15-H-WH | M10 | 1.5 | 15 | 17 | 7 | Full Thread | 3363 | 6.38 | 5 | 3.5 | CAD | RFQ |
| SPC-M10-20-H-WH | M10 | 1.5 | 20 | 17 | 7 | Full Thread | 3363 | 6.38 | 5 | 3.8 | CAD | RFQ |
| SPC-M10-25-H-WH | M10 | 1.5 | 25 | 17 | 7 | Full Thread | 3363 | 6.38 | 5 | 4.1 | CAD | RFQ |
| SPC-M10-30-H-WH | M10 | 1.5 | 30 | 17 | 7 | Full Thread | 3363 | 6.38 | 5 | 4.4 | CAD | RFQ |
| SPC-M10-35-H-WH | M10 | 1.5 | 35 | 17 | 7 | Full Thread | 3363 | 6.38 | 5 | 4.7 | CAD | RFQ |
| SPC-M10-40-H-WH | M10 | 1.5 | 40 | 17 | 7 | Full Thread | 3363 | 6.38 | 5 | 5 | CAD | RFQ |
| SPC-M10-50-H-WH | M10 | 1.5 | 50 | 17 | 7 | 25 | 3363 | 6.38 | 5 | 5.3 | CAD | RFQ |
| SPC-M10-15-H-WH(100) | M10 | 1.5 | 15 | 17 | 7 | Full Thread | 3363 | 6.38 | 100 | 3.5 | CAD | RFQ |
| SPC-M10-20-H-WH(100) | M10 | 1.5 | 20 | 17 | 7 | Full Thread | 3363 | 6.38 | 100 | 3.8 | CAD | RFQ |
| SPC-M10-25-H-WH(100) | M10 | 1.5 | 25 | 17 | 7 | Full Thread | 3363 | 6.38 | 100 | 4.1 | CAD | RFQ |
| SPC-M10-30-H-WH(50) | M10 | 1.5 | 30 | 17 | 7 | Full Thread | 3363 | 6.38 | 50 | 4.4 | CAD | RFQ |
| SPC-M10-35-H-WH(50) | M10 | 1.5 | 35 | 17 | 7 | Full Thread | 3363 | 6.38 | 50 | 4.7 | CAD | RFQ |
| SPC-M10-40-H-WH(50) | M10 | 1.5 | 40 | 17 | 7 | Full Thread | 3363 | 6.38 | 50 | 5 | CAD | RFQ |
| SPC-M10-50-H-WH(50) | M10 | 1.5 | 50 | 17 | 7 | 25 | 3363 | 6.38 | 50 | 5.3 | CAD | RFQ |
| SPC-M12-20-H-WH | M12 | 1.75 | 20 | 19 | 8 | Full Thread | 4953 | 10.35 | 5 | 5.6 | CAD | RFQ |
| SPC-M12-25-H-WH | M12 | 1.75 | 25 | 19 | 8 | Full Thread | 4953 | 10.35 | 5 | 6 | CAD | RFQ |
| SPC-M12-30-H-WH | M12 | 1.75 | 30 | 19 | 8 | Full Thread | 4953 | 10.35 | 5 | 6.4 | CAD | RFQ |
| SPC-M12-35-H-WH | M12 | 1.75 | 35 | 19 | 8 | Full Thread | 4953 | 10.35 | 5 | 6.8 | CAD | RFQ |
| SPC-M12-40-H-WH | M12 | 1.75 | 40 | 19 | 8 | Full Thread | 4953 | 10.35 | 5 | 7.2 | CAD | RFQ |
| SPC-M12-45-H-WH | M12 | 1.75 | 45 | 19 | 8 | Full Thread | 4953 | 10.35 | 5 | 7.6 | CAD | RFQ |
| SPC-M12-50-H-WH | M12 | 1.75 | 50 | 19 | 8 | Full Thread | 4953 | 10.35 | 5 | 8 | CAD | RFQ |
| SPC-M12-60-H-WH | M12 | 1.75 | 60 | 19 | 8 | Full Thread | 4953 | 10.35 | 5 | 8.8 | CAD | RFQ |
| SPC-M12-70-H-WH | M12 | 1.75 | 70 | 19 | 8 | Full Thread | 4953 | 10.35 | 5 | 9.6 | CAD | RFQ |
| SPC-M12-20-H-WH(50) | M12 | 1.75 | 20 | 19 | 8 | Full Thread | 4953 | 10.35 | 50 | 5.6 | CAD | RFQ |
| SPC-M12-25-H-WH(50) | M12 | 1.75 | 25 | 19 | 8 | Full Thread | 4953 | 10.35 | 50 | 6 | CAD | RFQ |
| SPC-M12-30-H-WH(50) | M12 | 1.75 | 30 | 19 | 8 | Full Thread | 4953 | 10.35 | 50 | 6.4 | CAD | RFQ |
| SPC-M12-35-H-WH(50) | M12 | 1.75 | 35 | 19 | 8 | Full Thread | 4953 | 10.35 | 50 | 6.8 | CAD | RFQ |
| SPC-M12-40-H-WH(50) | M12 | 1.75 | 40 | 19 | 8 | Full Thread | 4953 | 10.35 | 50 | 7.2 | CAD | RFQ |
| SPC-M12-45-H-WH(25) | M12 | 1.75 | 45 | 19 | 8 | Full Thread | 4953 | 10.35 | 25 | 7.6 | CAD | RFQ |
| SPC-M12-50-H-WH(25) | M12 | 1.75 | 50 | 19 | 8 | Full Thread | 4953 | 10.35 | 25 | 8 | CAD | RFQ |
| SPC-M12-60-H-WH(25) | M12 | 1.75 | 60 | 19 | 8 | Full Thread | 4953 | 10.35 | 25 | 8.8 | CAD | RFQ |
| SPC-M12-70-H-WH(25) | M12 | 1.75 | 70 | 19 | 8 | Full Thread | 4953 | 10.35 | 25 | 9.6 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPC-H-WH | |
|---|---|
| Main Body | PC (Polycarbonate) (White) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) hex head bolts.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws