Specs/CAD
Select
- # Nominal of Thread
- All
- No.4-40UNC
- No.6-32UNC
- No.8-32UNC
- No.10-24UNC
- No.10-32UNF
- 1/4-20UNC
Unit : inch
| Part Number | # Nominal of Thread | B | T | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|
| SPE-#4-40-N | No.4-40UNC | 1/4 | 0.098 | 10 | 0.082 | CAD | RFQ |
| SPE-#4-40-N(100) | No.4-40UNC | 1/4 | 0.098 | 100 | 0.082 | CAD | RFQ |
| SPE-#6-32-N | No.6-32UNC | 5/16 | 0.114 | 10 | 0.14 | CAD | RFQ |
| SPE-#6-32-N(100) | No.6-32UNC | 5/16 | 0.114 | 100 | 0.14 | CAD | RFQ |
| SPE-#8-32-N | No.8-32UNC | 11/32 | 0.130 | 10 | 0.20 | CAD | RFQ |
| SPE-#8-32-N(100) | No.8-32UNC | 11/32 | 0.130 | 100 | 0.20 | CAD | RFQ |
| SPE-#10-24-N | No.10-24UNC | 3/8 | 0.130 | 10 | 0.23 | CAD | RFQ |
| SPE-#10-24-N(100) | No.10-24UNC | 3/8 | 0.130 | 100 | 0.23 | CAD | RFQ |
| SPE-#10-32-N | No.10-32UNF | 3/8 | 0.130 | 10 | 0.23 | CAD | RFQ |
| SPE-#10-32-N(100) | No.10-32UNF | 3/8 | 0.130 | 100 | 0.23 | CAD | RFQ |
| SPE-1/4-20-N | 1/4-20UNC | 7/16 | 0.193 | 10 | 0.48 | CAD | RFQ |
| SPE-1/4-20-N(100) | 1/4-20UNC | 7/16 | 0.193 | 100 | 0.48 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-N(INCH) | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hex nuts.
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

/14307_1.jpg?upd=20260417091812)
/14306_1.jpg?upd=20260417091802&awscf_publishdate=2026-05-13 19:15)
/14306_1.jpg?upd=20260417091807&awscf_publishdate=2026-05-13 19:15)
/14306_1.jpg?upd=20260417092045&awscf_publishdate=2026-05-13 19:15)
/14306_1.jpg?upd=20260417092047&awscf_publishdate=2026-05-13 19:15)