• Special Screws (Bolts)
  • Functional Screws

SNS-M-P/Socket Head Cap Screws / Fine Thread

  • High strength
  • Fixing/Positioning
  • High Specific Strength

Dimension Drawing

SNS-M-PSocket Head Cap Screws / Fine Thread寸法図

Specs/CAD

Select

M (Fine)
Nominal of Thread
All
M6
M8
M10
M12
M16
L
All
10
12
15
20
25
30
35
40
45
50
60
Part Number M (Fine)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNS-M6-P0.75-10 M6 0.75 10 10 6 5 4.8 CAD RFQ
SNS-M6-P0.75-12 M6 0.75 12 10 6 5 5.1 CAD RFQ
SNS-M6-P0.75-15 M6 0.75 15 10 6 5 5.6 CAD RFQ
SNS-M6-P0.75-20 M6 0.75 20 10 6 5 6.5 CAD RFQ
SNS-M6-P0.75-25 M6 0.75 25 10 6 5 7.3 CAD RFQ
SNS-M8-P1-12 M8 1 12 13 8 6 11 CAD RFQ
SNS-M8-P1-15 M8 1 15 13 8 6 12 CAD RFQ
SNS-M8-P1-20 M8 1 20 13 8 6 14 CAD RFQ
SNS-M8-P1-25 M8 1 25 13 8 6 15 CAD RFQ
SNS-M8-P1-30 M8 1 30 13 8 6 17 CAD RFQ
SNS-M10-P1.25-15 M10 1.25 15 16 10 8 21 CAD RFQ
SNS-M10-P1.25-20 M10 1.25 20 16 10 8 24 CAD RFQ
SNS-M10-P1.25-25 M10 1.25 25 16 10 8 26 CAD RFQ
SNS-M10-P1.25-30 M10 1.25 30 16 10 8 28 CAD RFQ
SNS-M10-P1.25-35 M10 1.25 35 16 10 8 31 CAD RFQ
SNS-M10-P1.25-40 M10 1.25 40 16 10 8 33 CAD RFQ
SNS-M12-P1.25-20 M12 1.25 20 18 12 10 34 CAD RFQ
SNS-M12-P1.25-25 M12 1.25 25 18 12 10 38 CAD RFQ
SNS-M12-P1.25-30 M12 1.25 30 18 12 10 42 CAD RFQ
SNS-M12-P1.25-35 M12 1.25 35 18 12 10 45 CAD RFQ
SNS-M12-P1.25-40 M12 1.25 40 18 12 10 49 CAD RFQ
SNS-M12-P1.25-45 M12 1.25 45 18 12 10 52 CAD RFQ
SNS-M12-P1.25-50 M12 1.25 50 18 12 10 56 CAD RFQ
SNS-M16-P1.5-25 M16 1.5 25 24 16 14 78 CAD RFQ
SNS-M16-P1.5-30 M16 1.5 30 24 16 14 85 CAD RFQ
SNS-M16-P1.5-35 M16 1.5 35 24 16 14 91 CAD RFQ
SNS-M16-P1.5-40 M16 1.5 40 24 16 14 98 CAD RFQ
SNS-M16-P1.5-45 M16 1.5 45 24 16 14 104 CAD RFQ
SNS-M16-P1.5-50 M16 1.5 50 24 16 14 111 CAD RFQ
SNS-M16-P1.5-60 M16 1.5 60 24 16 14 124 CAD RFQ
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
SNS-M-P
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 12.9

Application

Loosening countermeasure
Fixing thin plates, etc.

Characteristics

  • Conforms to JIS B 1176, ISO 12474, and DIN 912.
  • Fine screw thread hex socket head cap screws conforming to JIS B 1176.
  • Strength class is 12.9. High strength.
  • Compared to coarse threads, they have a large effective diameter and improved fatigue strength.
  • The thread pitch is small, with more screw threads than coarse threads. Suitable when coarse threads do not provide sufficient screw threads.
  • Because the screw thread lead angles are even smaller than those of coarse threads, there is minimal slippage on the screw thread surface, providing loosening countermeasures.

Product List

Click here to see Functional Screws

Click here to see Special Screws (Bolts)