• Special Screws (Bolts)
  • Functional Screws

PJB/Bushing for Locating Pin - Flange Type

  • Fixing/Positioning

Dimension Drawing

PJBBushing for Locating Pin - Flange Type

Specs/CAD

Unit : mm

Part Number L d D H R T Applicable positioning pin Mass
(g)
CAD
Download
RFQ
PJB-5-8 8 5 10 14 1 3 PJP-5-** 7 CAD RFQ
PJB-5-10 10 5 10 14 1 3 PJP-5-** 8 CAD RFQ
PJB-5-12 12 5 10 14 1 3 PJP-5-** 9 CAD RFQ
PJB-5-16 16 5 10 14 1 3 PJP-5-** 11 CAD RFQ
PJB-6-8 8 6 10 14 1 3 PJP-6-** 6.2 CAD RFQ
PJB-6-10 10 6 10 14 1 3 PJP-6-** 7 CAD RFQ
PJB-6-12 12 6 10 14 1 3 PJP-6-** 7.9 CAD RFQ
PJB-6-16 16 6 10 14 1 3 PJP-6-** 9.5 CAD RFQ
PJB-8-10 10 8 12 16 2 4 PJP-8-** 9.9 CAD RFQ
PJB-8-12 12 8 12 16 2 4 PJP-8-** 10.9 CAD RFQ
PJB-8-16 16 8 12 16 2 4 PJP-8-** 13 CAD RFQ
PJB-8-20 20 8 12 16 2 4 PJP-8-** 15 CAD RFQ
PJB-10-10 10 10 15 19 2 4 PJP-10-** 14 CAD RFQ
PJB-10-12 12 10 15 19 2 4 PJP-10-** 16 CAD RFQ
PJB-10-16 16 10 15 19 2 4 PJP-10-** 19 CAD RFQ
PJB-10-20 20 10 15 19 2 4 PJP-10-** 22 CAD RFQ
PJB-12-16 16 12 18 22 2 4 PJP-12-** 27 CAD RFQ
PJB-12-20 20 12 18 22 2 4 PJP-12-** 37 CAD RFQ

Material/Finish

PJB
Main body Steel (hardness: 60 HRC or above)

Characteristics

  • Use it in combination with stepped locating pin PJP (PJP).

Product List

Click here to see Functional Screws