• Special Screws (Bolts)
  • Functional Screws

SBN/Locating Block

  • Fixing/Positioning

Dimension Drawing

SBNLocating Block寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch W A H P Mass
(g)
CAD
Download
RFQ
SBN-6-30-A M6 1 45 22 30 24 192 CAD RFQ
SBN-8-30-A M8 1.25 45 22 30 24 172 CAD RFQ
SBN-10-30-A M10 1.5 50 22 30 28 167 CAD RFQ
SBN-12-30-A M12 1.75 50 22 30 28 134 CAD RFQ
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
SBN
Main body SS400
Nickel Plating

Characteristics

  • Combine with Stopper Bolts SSB-ASSB-BSSBS-B or Adjust Bolts SAT for use as a simple positioning mechanism.SSB-ASSB-BSSBS-BSAT

Usage Example

Combine with Adjust Bolts and Block for Adjust Bolts.

SBNLocating Block


Product List

Click here to see Functional Screws