• Special Screws (Bolts)
  • Chemical Resistance

SPO-YB/Plastic Wing Screw - POM

  • Chemical-proof

Dimension Drawing

SPO-YBPlastic Wing Screw - POM寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
L
All
15
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 H A Qty per Pack Mass
(g)
CAD
Download
RFQ
SPO-M5-15-YB M5 0.8 15 21 11 11 10 0.93 CAD RFQ
SPO-M5-20-YB M5 0.8 20 21 11 11 10 1.1 CAD RFQ
SPO-M5-25-YB M5 0.8 25 21 11 11 10 1.2 CAD RFQ
SPO-M6-15-YB M6 1 15 32 16 12 10 2.1 CAD RFQ
SPO-M6-20-YB M6 1 20 32 16 12 10 2.3 CAD RFQ
SPO-M6-25-YB M6 1 25 32 16 12 10 2.4 CAD RFQ
SPO-M8-15-YB M8 1.25 15 32 16 12 10 2.5 CAD RFQ
SPO-M8-20-YB M8 1.25 20 32 16 12 10 2.7 CAD RFQ
SPO-M8-25-YB M8 1.25 25 32 16 12 10 3.1 CAD RFQ
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
SPO-YB
Main Body POM (Polyacetal)
Heat Resistance Temperature*1 95℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

General industrial machines / Food industry machines / Medical equipment / Audio equipment

Characteristics

  • It has excellent chemical resistance compared to metal screws.
  • It can be installed/removed without the use of tools.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)