• Special Screws (Bolts)
  • Chemical Resistance

SPV-C/Plastic Screw - Socket Head Cap Screws - PVDF

  • Chemical-proof

Dimension Drawing

SPV-CPlastic Screw - Hex Socket Head Cap Screws - PVDF寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
5
6
8
10
12
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
SPV-M3-5-C M3 0.5 5 5.5 3 2.5 227 0.11 20 0.15 -
SPV-M3-6-C M3 0.5 6 5.5 3 2.5 227 0.11 20 0.16 -
SPV-M3-8-C M3 0.5 8 5.5 3 2.5 227 0.11 20 0.18 -
SPV-M3-10-C M3 0.5 10 5.5 3 2.5 227 0.11 20 0.2 -
SPV-M3-12-C M3 0.5 12 5.5 3 2.5 227 0.11 20 0.22 -
SPV-M3-15-C M3 0.5 15 5.5 3 2.5 227 0.11 20 0.23 -
SPV-M4-5-C M4 0.7 5 7 4 3 429 0.26 20 0.33 -
SPV-M4-6-C M4 0.7 6 7 4 3 429 0.26 20 0.34 -
SPV-M4-8-C M4 0.7 8 7 4 3 429 0.26 20 0.38 -
SPV-M4-10-C M4 0.7 10 7 4 3 429 0.26 20 0.41 -
SPV-M4-12-C M4 0.7 12 7 4 3 429 0.26 20 0.45 -
SPV-M4-15-C M4 0.7 15 7 4 3 429 0.26 20 0.5 -
SPV-M4-20-C M4 0.7 20 7 4 3 429 0.26 20 0.61 -
SPV-M5-10-C M5 0.8 10 8.5 5 4 688 0.44 20 0.62 -
SPV-M5-12-C M5 0.8 12 8.5 5 4 688 0.44 20 0.68 -
SPV-M5-15-C M5 0.8 15 8.5 5 4 688 0.44 20 0.79 -
SPV-M5-20-C M5 0.8 20 8.5 5 4 688 0.44 20 0.92 -
SPV-M5-25-C M5 0.8 25 8.5 5 4 688 0.44 20 1.1 -
SPV-M5-30-C M5 0.8 30 8.5 5 4 688 0.44 20 1.3 -
SPV-M5-35-C M5 0.8 35 8.5 5 4 688 0.44 20 1.5 -
SPV-M6-10-C M6 1 10 10 6 5 960 0.81 10 1.1 -
SPV-M6-12-C M6 1 12 10 6 5 960 0.81 10 1.2 -
SPV-M6-15-C M6 1 15 10 6 5 960 0.81 10 1.3 -
SPV-M6-20-C M6 1 20 10 6 5 960 0.81 10 1.5 -
SPV-M6-25-C M6 1 25 10 6 5 960 0.81 10 1.7 -
SPV-M6-30-C M6 1 30 10 6 5 960 0.81 10 1.9 -
SPV-M6-35-C M6 1 35 10 6 5 960 0.81 10 2.3 -
SPV-M6-40-C M6 1 40 10 6 5 960 0.81 10 2.6 -
SPV-M8-10-C M8 1.25 10 13 8 6 1803 1.56 10 2.4 -
SPV-M8-12-C M8 1.25 12 13 8 6 1803 1.56 10 2.5 -
SPV-M8-15-C M8 1.25 15 13 8 6 1803 1.56 10 2.8 -
SPV-M8-20-C M8 1.25 20 13 8 6 1803 1.56 10 3.1 -
SPV-M8-25-C M8 1.25 25 13 8 6 1803 1.56 10 3.5 -
SPV-M8-30-C M8 1.25 30 13 8 6 1803 1.56 10 3.9 -
SPV-M8-35-C M8 1.25 35 13 8 6 1803 1.56 10 4.4 -
SPV-M8-40-C M8 1.25 40 13 8 6 1803 1.56 10 4.8 -
SPV-M10-15-C M10 1.5 15 16 10 8 2824 3.16 10 4.7 -
SPV-M10-20-C M10 1.5 20 16 10 8 2824 3.16 10 5.3 -
SPV-M10-25-C M10 1.5 25 16 10 8 2824 3.16 10 5.9 -
SPV-M10-30-C M10 1.5 30 16 10 8 2824 3.16 10 6.4 -
SPV-M10-35-C M10 1.5 35 16 10 8 2824 3.16 10 7 -
SPV-M10-40-C M10 1.5 40 16 10 8 2824 3.16 10 7.6 -
SPV-M12-20-C M12 1.75 20 18 12 10 4249 5.73 10 7.4 -
SPV-M12-25-C M12 1.75 25 18 12 10 4249 5.73 10 8.2 -
SPV-M12-30-C M12 1.75 30 18 12 10 4249 5.73 10 9.1 -
SPV-M12-35-C M12 1.75 35 18 12 10 4249 5.73 10 9.9 -
SPV-M12-40-C M12 1.75 40 18 12 10 4249 5.73 10 11 -

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPV-C
Main body PVDF (Polyvinylidene Fluoride)
(Milky White)
Heat resistance temperature*1 150℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Food industry
machines

Characteristics

  • PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • It can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
  • Max. Operating Temperature*1 (min./max.):
    -40/150°C
  • Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
  • It is self-extinguishing and has excellent incombustibility.
  • The properties and precautions of plastic screws⇒Plastic Screws

Notice on Discontinuation

Please be informed that we will change the material used in the SPV Series plastic screws.
Due to this change, the SPV Series will be discontinued and replaced by the successor product, the SPV1 Series. Your understanding and continued support are greatly appreciated.

See here for details
https://www.nbk1560.com/news/2025/20250611-1_SPV/

Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)