• Special Screws (Bolts)
  • Micro / Miniature Screws

SPE-MF/Plastic Cross Recessed Micro Flat Head Machine Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • Miniature
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-MFPlastic Cross Recessed Micro Flat Head Machine Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.2
M1.4
M1.6
L
All
2.5
4

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M1.2-2.5-MF M1.2 0.25 2.5 2.3 0 58 0.03 10 0.004 CAD RFQ
SPE-M1.2-4-MF M1.2 0.25 4 2.3 0 58 0.03 10 0.006 CAD RFQ
SPE-M1.2-2.5-MF(100) M1.2 0.25 2.5 2.3 0 58 0.03 100 0.004 CAD RFQ
SPE-M1.2-4-MF(100) M1.2 0.25 4 2.3 0 58 0.03 100 0.006 CAD RFQ
SPE-M1.4-2.5-MF M1.4 0.3 2.5 2.5 0 82 0.037 10 0.005 CAD RFQ
SPE-M1.4-4-MF M1.4 0.3 4 2.5 0 82 0.037 10 0.006 CAD RFQ
SPE-M1.4-2.5-MF(100) M1.4 0.3 2.5 2.5 0 82 0.037 100 0.005 CAD RFQ
SPE-M1.4-4-MF(100) M1.4 0.3 4 2.5 0 82 0.037 100 0.006 CAD RFQ
SPE-M1.6-2.5-MF M1.6 0.35 2.5 2.8 0 93 0.043 10 0.006 CAD RFQ
SPE-M1.6-4-MF M1.6 0.35 4 2.8 0 93 0.043 10 0.008 CAD RFQ
SPE-M1.6-2.5-MF(100) M1.6 0.35 2.5 2.8 0 93 0.043 100 0.006 CAD RFQ
SPE-M1.6-4-MF(100) M1.6 0.35 4 2.8 0 93 0.043 100 0.008 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPE-MF
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK miniature screws for precision instruments.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)