Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSL-M3-5-PC | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 5 | 0.67 | CAD | RFQ |
| SNSL-M3-6-PC | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 5 | 0.71 | CAD | RFQ |
| SNSL-M3-8-PC | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 5 | 0.8 | CAD | RFQ |
| SNSL-M3-10-PC | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 5 | 0.88 | CAD | RFQ |
| SNSL-M3-12-PC | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 5 | 0.96 | CAD | RFQ |
| SNSL-M3-16-PC | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 5 | 1.2 | CAD | RFQ |
| SNSL-M4-5-PC | M4 | 0.7 | 5 | 7 | 4 | 3 | 5 | 1.4 | CAD | RFQ |
| SNSL-M4-6-PC | M4 | 0.7 | 6 | 7 | 4 | 3 | 5 | 1.5 | CAD | RFQ |
| SNSL-M4-8-PC | M4 | 0.7 | 8 | 7 | 4 | 3 | 5 | 1.7 | CAD | RFQ |
| SNSL-M4-10-PC | M4 | 0.7 | 10 | 7 | 4 | 3 | 5 | 1.8 | CAD | RFQ |
| SNSL-M4-12-PC | M4 | 0.7 | 12 | 7 | 4 | 3 | 5 | 2 | CAD | RFQ |
| SNSL-M4-16-PC | M4 | 0.7 | 16 | 7 | 4 | 3 | 5 | 2.3 | CAD | RFQ |
| SNSL-M4-20-PC | M4 | 0.7 | 20 | 7 | 4 | 3 | 5 | 2.7 | CAD | RFQ |
| SNSL-M4-25-PC | M4 | 0.7 | 25 | 7 | 4 | 3 | 5 | 3.2 | CAD | RFQ |
| SNSL-M5-6-PC | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 5 | 2.2 | CAD | RFQ |
| SNSL-M5-8-PC | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 5 | 2.5 | CAD | RFQ |
| SNSL-M5-10-PC | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 5 | 2.7 | CAD | RFQ |
| SNSL-M5-12-PC | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 5 | 3 | CAD | RFQ |
| SNSL-M5-16-PC | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 5 | 3.5 | CAD | RFQ |
| SNSL-M5-20-PC | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 5 | 4 | CAD | RFQ |
| SNSL-M5-25-PC | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 5 | 4.8 | CAD | RFQ |
| SNSL-M6-8-PC | M6 | 1 | 8 | 10 | 6 | 5 | 5 | 4.3 | CAD | RFQ |
| SNSL-M6-10-PC | M6 | 1 | 10 | 10 | 6 | 5 | 5 | 4.7 | CAD | RFQ |
| SNSL-M6-12-PC | M6 | 1 | 12 | 10 | 6 | 5 | 5 | 5.1 | CAD | RFQ |
| SNSL-M6-16-PC | M6 | 1 | 16 | 10 | 6 | 5 | 5 | 5.8 | CAD | RFQ |
| SNSL-M6-20-PC | M6 | 1 | 20 | 10 | 6 | 5 | 5 | 6.5 | CAD | RFQ |
| SNSL-M6-25-PC | M6 | 1 | 25 | 10 | 6 | 5 | 5 | 7.6 | CAD | RFQ |
| SNSL-M6-30-PC | M6 | 1 | 30 | 10 | 6 | 5 | 5 | 8.3 | CAD | RFQ |
| SNSL-M8-12-PC | M8 | 1.25 | 12 | 13 | 8 | 6 | 5 | 11 | CAD | RFQ |
| SNSL-M8-16-PC | M8 | 1.25 | 16 | 13 | 8 | 6 | 5 | 12 | CAD | RFQ |
| SNSL-M8-20-PC | M8 | 1.25 | 20 | 13 | 8 | 6 | 5 | 13 | CAD | RFQ |
| SNSL-M8-25-PC | M8 | 1.25 | 25 | 13 | 8 | 6 | 5 | 15 | CAD | RFQ |
| SNSL-M8-30-PC | M8 | 1.25 | 30 | 13 | 8 | 6 | 5 | 17 | CAD | RFQ |
| SNSL-M8-35-PC | M8 | 1.25 | 35 | 13 | 8 | 6 | 5 | 19 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSL-PC | |
|---|---|
| Main Body | SUS316L Special Chemical Polishing |
| Strength Class | A4 - 70 |
Application
FPD production equipment / Semiconductor manufacturing equipment / Electron microscopesCharacteristics
- SUS316L hex socket head cap screws.
- SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
- Because the basic components include Mo, the strength is high even at high temperatures.
- Non-magnetic.
- Special chemical polishing treatment improves the surface roughness. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.
- Cleanroom washing/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service


/11381_1.jpg?upd=20260416092946&awscf_publishdate=2026-04-30 10:34)