• Special Screws
  • Plastic Screws

SPC-N-WH(INCH)/Plastic Inch Hex Nuts - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-N-WH(INCH)Plastic Inch Hex Nuts - PC寸法図

Specs/CAD

Unit : mm

Part Number W (Whitworth)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-W3/8-N-WH W3/8 1.5875 17 8 10 1.8 CAD RFQ
SPC-W3/8-N-WH(200) W3/8 1.5875 17 8 200 1.8 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPC-N-WH(INCH)
Main Body PC (Polycarbonate) (White)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) hex nuts.
  • Inch screw type.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Plastic Screws

Click here to see Special Screws