• Special Screws (Bolts)
  • Captive

SSC-IG/Self-Aligning Socket Head Cap Captive Screws with Guide Tip

  • Seizing & Sticking Prevention
  • Easy to Use
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-IGSelf-Aligning Socket Head Cap Captive Screws with Guide Tip寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc L2 Mass
(g)
CAD
Download
RFQ
SSC-M3-10-IG M3 0.5 10 4 5.5 3 2.5 2.2 2.4 0.7 CAD RFQ
SSC-M3-12-IG M3 0.5 12 4 5.5 3 2.5 2.2 2.4 0.8 CAD RFQ
SSC-M3-16-IG M3 0.5 16 4 5.5 3 2.5 2.2 2.4 0.9 CAD RFQ
SSC-M3-20-IG M3 0.5 20 4 5.5 3 2.5 2.2 2.4 1 CAD RFQ
SSC-M3-25-IG M3 0.5 25 4 5.5 3 2.5 2.2 2.4 1.2 CAD RFQ
SSC-M4-16-IG M4 0.7 16 5 7 4 3 3 3.3 2 CAD RFQ
SSC-M4-20-IG M4 0.7 20 5 7 4 3 3 3.3 2.4 CAD RFQ
SSC-M4-25-IG M4 0.7 25 5 7 4 3 3 3.3 2.8 CAD RFQ
SSC-M4-30-IG M4 0.7 30 5 7 4 3 3 3.3 3.2 CAD RFQ
SSC-M5-16-IG M5 0.8 16 6 8.5 5 4 3.9 3.8 3.2 CAD RFQ
SSC-M5-20-IG M5 0.8 20 6 8.5 5 4 3.9 3.8 3.8 CAD RFQ
SSC-M5-25-IG M5 0.8 25 6 8.5 5 4 3.9 3.8 4.4 CAD RFQ
SSC-M5-30-IG M5 0.8 30 6 8.5 5 4 3.9 3.8 5.2 CAD RFQ
SSC-M6-20-IG M6 1 20 8 10 6 5 4.5 4.7 6.2 CAD RFQ
SSC-M6-25-IG M6 1 25 8 10 6 5 4.5 4.7 7.2 CAD RFQ
SSC-M6-30-IG M6 1 30 8 10 6 5 4.5 4.7 7.9 CAD RFQ
SSC-M6-35-IG M6 1 35 8 10 6 5 4.5 4.7 9.4 CAD RFQ
SSC-M8-25-IG M8 1.25 25 10 13 8 6 6.3 5.9 14 CAD RFQ
SSC-M8-30-IG M8 1.25 30 10 13 8 6 6.3 5.9 15 CAD RFQ
SSC-M8-35-IG M8 1.25 35 10 13 8 6 6.3 5.9 16 CAD RFQ
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
SSC-IG
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
For locations prone to diagonal screw tightening, such as narrow, high, or dark spaces
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Stainless steel hex socket head cap captive screws with guide.
  • Prevents fallout and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • Structure with screw tip guide makes it easy to insert perpendicular to the female screw, even in locations where work is tricky.
  • Prevents seizing and breakage due to diagonal tightening.

SSC-IGSelf-Aligning Socket Head Cap Captive Screws with Guide Tip

  • Stable tightening is possible regardless of the worker’s experience.
  • Special surface treatment specifications are also available, further reducing seizing risks. Please contact our customer service.

Precautions for Use

  • Be sure to tighten only after fully inserting the guide into the female screw. If not fully inserted, seizing may occur.
  • Before use, check that there is no wear, cutting chips, etc., on the female screw part.
  • Remaining screw threads may be visible on the guide part, but this does not affect function.
  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-IG thread part through it. Even when the screw is removed from the frame, SSC-IG does not fall out of the cover because the SSC-IG thread part catches on the cover screw hole.

SSC-IGSelf-Aligning Socket Head Cap Captive Screws with Guide Tip


Product List

Click here to see Captive

Click here to see Special Screws (Bolts)