• Special Screws (Bolts)
  • Washers / Inserts

SQWS/Spherical Washers

Dimension Drawing

SQWSSpherical Washers寸法図

Specs/CAD

Unit : mm

Part Number Nominal D d1 d2 t1 t2 t R θ (°) Mass
(g)
CAD
Download
RFQ
SQWS-3 3 7.3 3.5 3.8 1.3 1.6 2.3 8 2 0.7 CAD RFQ
SQWS-4 4 9.4 4.5 4.9 1.7 2 3 10.2 2 1.2 CAD RFQ
SQWS-5 5 11.5 5.5 6 2.1 2.5 3.7 12.5 2 2.3 CAD RFQ
SQWS-6 6 13 6.6 7.2 2.3 2.8 4.2 15 2 3.2 CAD RFQ
SQWS-8 8 17 9 9.6 3.1 3.7 5.6 20 2 7 CAD RFQ
SQWS-10 10 23 11 12 4.1 4.9 7 25 2 18 CAD RFQ
SQWS-12 12 25 14 15 4.5 5.6 8.4 30 2 22 CAD RFQ
SQWS-16 16 32 17 19.9 6 5 8.8 35 3 38 CAD RFQ
SQWS-20 20 40 21 25 7.5 7 11.4 40 3 76 CAD RFQ
SQWS-24 24 48 25 30 9 8 13.4 50 3 130 CAD RFQ

Related Services

Material/Finish

SQWS
Main Body SUS304

Application

Absorption of misalignment of bolt and bearing surface

Characteristics

  • Use a concave and convex set.
  • Washers can absorb a tilt of the bolt and bearing surface to a maximum of 2°or 3°.

Usage Example

SQWSSpherical Washers


Product List

Click here to see Washers / Inserts

Click here to see Special Screws (Bolts)