• Special Screws (Bolts)
  • Washers / Inserts

SWA-F-GJ/Washers (Galvanic Corrosion Prevention Treatment)

  • Chemical-proof

Dimension Drawing

SWA-F-GJWashers (Galvanic Corrosion Prevention Treatment)寸法図

Specs/CAD

Select

Nominal
All
5
6
8
10
12
16

Unit : mm

Part Number Nominal D d t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWA-5.3-10-1-F-GJ 5 10 5.3 1 10 0.4 CAD RFQ
SWA-6.5-13-1-F-GJ 6 13 6.5 1 10 0.8 CAD RFQ
SWA-8.5-18-1.6-F-GJ 8 18 8.5 1.6 10 2.5 CAD RFQ
SWA-10.5-21-2-F-GJ 10 21 10.5 2 10 3.7 CAD RFQ
SWA-13-24-2.5-F-GJ 12 24 13 2.5 10 7.4 CAD RFQ
SWA-17-30-3-F-GJ 16 30 17 3 10 11 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SWA-F-GJ
Main Body Steel
Electrical Corrosion Prevention Coating

Application

For outdoor screw tightening, such as fixing outdoor components of air conditioners, etc.

Characteristics

  • When the thread part and mating side materials differ, this prevents the corrosion (galvanic corrosion *1) that occurs due to adherence of water droplets, etc.
  • The surface treatment reduces the electrical conductivity, and suppresses the battery action between dissimilar metals which is a source of corrosion.
  • The effective period of galvanic corrosion prevention is about 5 times longer than hot dip zinc plating.
  • Suitable for fixing aluminum parts and materials that are used outdoors.
  • The surface treatment has a high adhesiveness, and provides excellent anti-rust effects for the washers themselves, as well.

*1: In locations where dissimilar metals are in direct contact, when water droplets, etc., adhere between the two metals, battery action can result in corrosion. This is also called galvanic corrosion.


Precautions for Use

The anti-corrosion effects vary depending on the usage conditions. Use periodic inspections to perform corrosion checks and replacements.

Related Products

Galvanic corrosion prevention treatment hex head screw SNH-GJ is available.
SNH-GJ

SWA-F-GJWashers (Galvanic Corrosion Prevention Treatment)

Galvanic corrosion prevention treatment hex nut SHN-GJ is available.
SHN-GJ

SWA-F-GJWashers (Galvanic Corrosion Prevention Treatment)


Product List

Click here to see Washers / Inserts

Click here to see Special Screws (Bolts)