• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SSC-M5-20-IG

Self-Aligning Socket Head Cap Captive Screws with Guide Tip

  • Seizing & Sticking Prevention
  • Easy to Use
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-IGSelf-Aligning Socket Head Cap Captive Screws with Guide Tip寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc L2 Mass
(g)
CAD
Download
RFQ
SSC-M5-20-IG M5 0.8 20 6 8.5 5 4 3.9 3.8 3.8 CAD RFQ
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
  • Stainless steel hex socket head cap captive screws with guide.
  • Prevents fallout and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • Structure with screw tip guide makes it easy to insert perpendicular to the female screw, even in locations where work is tricky.
  • Prevents seizing and breakage due to diagonal tightening.

SSC-IGSelf-Aligning Socket Head Cap Captive Screws with Guide Tip

  • Stable tightening is possible regardless of the worker’s experience.
  • Special surface treatment specifications are also available, further reducing seizing risks. Please contact our customer service.

Material/Finish

SSC-IG
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-70

Related Services

Application

For fixing protective covers and maintenance covers
CE Marking compatible
For locations prone to diagonal screw tightening, such as narrow, high, or dark spaces
Machine tools / Food machinery / Electrical and electronic equipment

Precautions for Use

  • Be sure to tighten only after fully inserting the guide into the female screw. If not fully inserted, seizing may occur.
  • Before use, check that there is no wear, cutting chips, etc., on the female screw part.
  • Remaining screw threads may be visible on the guide part, but this does not affect function.
  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-IG thread part through it. Even when the screw is removed from the frame, SSC-IG does not fall out of the cover because the SSC-IG thread part catches on the cover screw hole.

SSC-IGSelf-Aligning Socket Head Cap Captive Screws with Guide Tip


Product List

Click here to see SSC-M5-IG

Click here to see SSC-IG