• Special Screws (Bolts)
  • High Performance Stainless Steel Screws (Bolts)

SHNS-PM/Hex Nuts/Washers - Magnetic S.S.

RoHS Compliant

  • with Magnetic Properties

Dimension Drawing

SHNS-PMHex Nuts/Washers - Magnetic S.S.寸法図

Specs/CAD

Select

Size(M)
All
4
5
6
8
10

Unit : mm

Part Number M B T Qty per Pack Mass
(g)
CAD
Download
SHNS-M4-PM 4 7 3.2 10 0.69 -
SHNS-M5-PM 5 8 4 10 1.1 -
SHNS-M6-PM 6 10 5 10 2.2 -
SHNS-M8-PM 8 13 6.5 5 4.7 -
SHNS-M10-PM 10 17 8 5 10 -
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
SHNS-PM
Main Body NSSC-550

Application

With magnetic detection
Food industry machines, food production lines, and food packaging lines

Characteristics

  • Made of magnetic stainless steel.
  • They can be detected magnetically even if the screw falls out from food industry machines and gets mixed in food products in factories.
  • Same corrosion resistance as SUS304.

Product List

Click here to see High Performance Stainless Steel Screws (Bolts)

Click here to see Special Screws (Bolts)