• Special Screws (Bolts)
  • Loosening Prevention

SSH-EL-ALK/Socket Head Cap Screws with Ultra Low Profile and Nylon Patch

  • Space
  • Vibration resistant treatment

Dimension Drawing

SSH-EL-ALKSocket Head Cap Screws with Ultra Low Profile and Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t s L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SSH-M2-4-EL-ALK M2 0.4 4 4 1.1 1.3 1.2 0.8 1.6 0.24 10 0.14 CAD RFQ
SSH-M2-5-EL-ALK M2 0.4 5 4 1.1 1.3 1.2 0.8 1.6 0.24 10 0.16 CAD RFQ
SSH-M2-6-EL-ALK M2 0.4 6 4 1.1 1.3 1.2 0.8 1.6 0.24 10 0.18 CAD RFQ
SSH-M2-8-EL-ALK M2 0.4 8 4 1.1 1.3 1.2 0.8 1.6 0.24 10 0.22 CAD RFQ
SSH-M2-10-EL-ALK M2 0.4 10 4 1.1 1.3 1.2 0.8 1.6 0.24 10 0.26 CAD RFQ
SSH-M2-12-EL-ALK M2 0.4 12 4 1.1 1.3 1.2 0.8 1.6 0.24 10 0.32 CAD RFQ
SSH-M2.5-4-EL-ALK M2.5 0.45 4 5 1.3 1.3 1.5 0.9 2 0.4 10 0.25 CAD RFQ
SSH-M2.5-5-EL-ALK M2.5 0.45 5 5 1.3 1.3 1.5 0.9 2 0.4 10 0.28 CAD RFQ
SSH-M2.5-6-EL-ALK M2.5 0.45 6 5 1.3 1.3 1.5 0.9 2 0.4 10 0.31 CAD RFQ
SSH-M2.5-8-EL-ALK M2.5 0.45 8 5 1.3 1.3 1.5 0.9 2 0.4 10 0.37 CAD RFQ
SSH-M2.5-10-EL-ALK M2.5 0.45 10 5 1.3 1.3 1.5 0.9 2 0.4 10 0.43 CAD RFQ
SSH-M2.5-12-EL-ALK M2.5 0.45 12 5 1.3 1.3 1.5 0.9 2 0.4 10 0.49 CAD RFQ
SSH-M3-4-EL-ALK M3 0.5 4 6 1.3 1.5 2 1 2.5 0.7 10 0.39 CAD RFQ
SSH-M3-5-EL-ALK M3 0.5 5 6 1.3 1.5 2 1 2.5 0.7 10 0.43 CAD RFQ
SSH-M3-6-EL-ALK M3 0.5 6 6 1.3 1.5 2 1 2.5 0.7 10 0.47 CAD RFQ
SSH-M3-8-EL-ALK M3 0.5 8 6 1.3 1.5 2 1 2.5 0.7 10 0.56 CAD RFQ
SSH-M3-10-EL-ALK M3 0.5 10 6 1.3 1.5 2 1 2.5 0.7 10 0.64 CAD RFQ
SSH-M3-12-EL-ALK M3 0.5 12 6 1.3 1.5 2 1 2.5 0.7 10 0.72 CAD RFQ
SSH-M4-6-EL-ALK M4 0.7 6 8 1.5 2 2.5 1.4 3.3 1.7 10 0.93 CAD RFQ
SSH-M4-8-EL-ALK M4 0.7 8 8 1.5 2 2.5 1.4 3.3 1.7 10 1 CAD RFQ
SSH-M4-10-EL-ALK M4 0.7 10 8 1.5 2 2.5 1.4 3.3 1.7 10 1.2 CAD RFQ
SSH-M4-12-EL-ALK M4 0.7 12 8 1.5 2 2.5 1.4 3.3 1.7 10 1.3 CAD RFQ
SSH-M4-16-EL-ALK M4 0.7 16 8 1.5 2 2.5 1.4 3.3 1.7 10 1.6 CAD RFQ
SSH-M4-20-EL-ALK M4 0.7 20 8 1.5 2 2.5 1.4 3.3 1.7 10 1.9 CAD RFQ
SSH-M5-6-EL-ALK M5 0.8 6 9 1.5 3 3 1.6 4.2 4.2 10 1.1 CAD RFQ
SSH-M5-8-EL-ALK M5 0.8 8 9 1.5 3 3 1.6 4.2 4.2 10 1.4 CAD RFQ
SSH-M5-10-EL-ALK M5 0.8 10 9 1.5 3 3 1.6 4.2 4.2 10 1.6 CAD RFQ
SSH-M5-12-EL-ALK M5 0.8 12 9 1.5 3 3 1.6 4.2 4.2 10 1.9 CAD RFQ
SSH-M5-16-EL-ALK M5 0.8 16 9 1.5 3 3 1.6 4.2 4.2 10 2.4 CAD RFQ
SSH-M5-20-EL-ALK M5 0.8 20 9 1.5 3 3 1.6 4.2 4.2 10 2.9 CAD RFQ
SSH-M5-25-EL-ALK M5 0.8 25 9 1.5 3 3 1.6 4.2 4.2 10 3.5 CAD RFQ
SSH-M6-6-EL-ALK M6 1 6 10 1.5 3 4 0 5 6.3 10 1.5 CAD RFQ
SSH-M6-8-EL-ALK M6 1 8 10 1.5 3 4 2 5 6.3 10 1.9 CAD RFQ
SSH-M6-10-EL-ALK M6 1 10 10 1.5 3 4 2 5 6.3 10 2.2 CAD RFQ
SSH-M6-12-EL-ALK M6 1 12 10 1.5 3 4 2 5 6.3 10 2.6 CAD RFQ
SSH-M6-16-EL-ALK M6 1 16 10 1.5 3 4 2 5 6.3 10 3.3 CAD RFQ
SSH-M6-20-EL-ALK M6 1 20 10 1.5 3 4 2 5 6.3 10 4.1 CAD RFQ
SSH-M6-25-EL-ALK M6 1 25 10 1.5 3 4 2 5 6.3 10 5.1 CAD RFQ
SSH-M6-30-EL-ALK M6 1 30 10 1.5 3 4 2 5 6.3 10 5.8 CAD RFQ
SSH-M8-8-EL-ALK M8 1.25 8 13 1.5 4 5 0 6.7 14 10 3.3 CAD RFQ
SSH-M8-10-EL-ALK M8 1.25 10 13 1.5 4 5 2.5 6.7 14 10 3.9 CAD RFQ
SSH-M8-12-EL-ALK M8 1.25 12 13 1.5 4 5 2.5 6.7 14 10 4.5 CAD RFQ
SSH-M8-16-EL-ALK M8 1.25 16 13 1.5 4 5 2.5 6.7 14 10 5.7 CAD RFQ
SSH-M8-20-EL-ALK M8 1.25 20 13 1.5 4 5 2.5 6.7 14 10 7 CAD RFQ
SSH-M8-25-EL-ALK M8 1.25 25 13 1.5 4 5 2.5 6.7 14 10 8.6 CAD RFQ
SSH-M8-30-EL-ALK M8 1.25 30 13 1.5 4 5 2.5 6.7 14 10 10 CAD RFQ

*: Values in chart are for reference only. They are not guaranteed values.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SSH-EL-ALK
Main Body SCM435
Electroless Nickel Plating
Nylon Patch Nylon 11
Strength Class Thread Part: 10.9
Head *1: 5.8 (M2-M8)
4.8 (M10)

*1: Do not exceed the max. tightening torque. Though strength is increased through heat treatment, the head strength is less than that of thread.


Application

Reducing the size of equipment and devices / Return and fall prevention of screws

Characteristics

  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistance temperature of nylon patch is 120℃.
  • All head heights are 1.5mm or less.
  • For space-saving of equipment/devices and applications with limited overhead space.

Product List

Click here to see Loosening Prevention

Click here to see Special Screws (Bolts)