• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRSAB/Three-Lobe Socket Bits (with Pin) for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRSABSpecial Bits for Tamper Resistance Screws寸法図

Specs/CAD

Unit : mm

Part Number Screw Part No. L B Mass
(g)
RFQ
SRSAB-3 SRSAS-M3 32 6.35 5.9 RFQ
SRSAB-4 SRSAS-M4 32 6.35 7 RFQ
SRSAB-56 SRSAS-M5/SRSAS-M6 32 6.35 7.3 RFQ
SRSAB-8 SRSAS-M8 32 6.35 8.3 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Button Head Cap Screws with Five-Lobe Holes (with Pin) SRSAS Dedicated Bits.Install and remove with  SRD Dedicated Magnetic Screwdriver together.

Related Products

Button Head Cap Screws with Three-Lobe Holes (with Pin) SRSAS
SRSAS

SRSABSpecial Bits for Tamper Resistance Screws

Dedicated Magnet Screwdrivers SRD
SRD

SRSABSpecial Bits for Tamper Resistance Screws


Specification Changes

Tamper Resistant Screws SRSAB will be changed as below.

See here for details
https://www.nbk1560.com/news/2024/20240500en/

Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws

Click here to see Special Screws (Bolts)