• Special Screws (Bolts)
  • Sheet Metal Fasteners

SNF-TBZ-SUC-ALK/Cross Recessed Flat Head Machine Screws with Nylon Patch - for Sheet Metal

  • Space
  • Vibration resistant treatment
  • Decoration

Dimension Drawing

SNF-TBZ-SUC-ALKCross Recessed Flat Head Machine Screws with Nylon Patch - for Sheet Metal寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
4
5
6
8
10
12
15

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SNF-M3-4-TBZ-SUC-ALK M3 0.5 4 6 1.2 1 50 0.3 CAD RFQ
SNF-M3-5-TBZ-SUC-ALK M3 0.5 5 6 1.2 1 50 0.34 CAD RFQ
SNF-M3-6-TBZ-SUC-ALK M3 0.5 6 6 1.2 1 50 0.38 CAD RFQ
SNF-M3-8-TBZ-SUC-ALK M3 0.5 8 6 1.2 1 50 0.42 CAD RFQ
SNF-M3-10-TBZ-SUC-ALK M3 0.5 10 6 1.2 1 50 0.46 CAD RFQ
SNF-M4-4-TBZ-SUC-ALK M4 0.7 4 8 1.5 2 50 0.3 CAD RFQ
SNF-M4-5-TBZ-SUC-ALK M4 0.7 5 8 1.5 2 50 0.35 CAD RFQ
SNF-M4-6-TBZ-SUC-ALK M4 0.7 6 8 1.5 2 50 0.4 CAD RFQ
SNF-M4-8-TBZ-SUC-ALK M4 0.7 8 8 1.5 2 50 0.55 CAD RFQ
SNF-M4-10-TBZ-SUC-ALK M4 0.7 10 8 1.5 2 50 0.75 CAD RFQ
SNF-M4-12-TBZ-SUC-ALK M4 0.7 12 8 1.5 2 50 0.9 CAD RFQ
SNF-M4-15-TBZ-SUC-ALK M4 0.7 15 8 1.5 2 50 1.2 CAD RFQ
SNF-M5-5-TBZ-SUC-ALK M5 0.8 5 10 2 2 20 1.3 CAD RFQ
SNF-M5-6-TBZ-SUC-ALK M5 0.8 6 10 2 2 20 1.4 CAD RFQ
SNF-M5-8-TBZ-SUC-ALK M5 0.8 8 10 2 2 20 1.5 CAD RFQ
SNF-M5-10-TBZ-SUC-ALK M5 0.8 10 10 2 2 20 1.6 CAD RFQ
SNF-M5-12-TBZ-SUC-ALK M5 0.8 12 10 2 2 20 1.8 CAD RFQ
SNF-M5-15-TBZ-SUC-ALK M5 0.8 15 10 2 2 20 2.1 CAD RFQ
SNF-M6-6-TBZ-SUC-ALK M6 1 6 12 2.3 2 20 1.7 CAD RFQ
SNF-M6-8-TBZ-SUC-ALK M6 1 8 12 2.3 2 20 2.1 CAD RFQ
SNF-M6-10-TBZ-SUC-ALK M6 1 10 12 2.3 2 20 2.5 CAD RFQ
SNF-M6-12-TBZ-SUC-ALK M6 1 12 12 2.3 2 20 2.9 CAD RFQ
SNF-M6-15-TBZ-SUC-ALK M6 1 15 12 2.3 2 20 3.4 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNF-TBZ-SUC-ALK
Main Body SWCH12A
Black Trivalent Chromate Treatment
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Phillips cross recessed flat head machine screws with cut bearing surface.
  • With nylon patch.
  • Suitable for sheet metal fixing, preventing bearing surfaces and incomplete thread parts from hitting the bottom during fixing.

SNF-TBZ-SUC-ALKCross Recessed Flat Head Machine Screws with Nylon Patch - for Sheet Metal

  • Incomplete thread part of no more than 2 screw threads or so.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

Product List

Click here to see Sheet Metal Fasteners

Click here to see Special Screws (Bolts)