Advancements in Servomotor Coupling TechnologyAug. 03. 2020 time >
Aug. 03. 2020 time >
SteelThis page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.May. 10. 2016 time >
This page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.
May. 10. 2016 time >
Plastic and RubberThis page describes "Plastics and Rubbers" such as ABS, FRP, polycarbonate, polypropylene, silicone rubber and butyl rubber.May. 10. 2016 time >
This page describes "Plastics and Rubbers" such as ABS, FRP, polycarbonate, polypropylene, silicone rubber and butyl rubber.
Surface TreatmentThis page describes "Surface Treatments" such as thermal spraying, induction hardening, nitriding, electroplating, chemical conversion treatment and anodic oxidation.May. 10. 2016 time >
This page describes "Surface Treatments" such as thermal spraying, induction hardening, nitriding, electroplating, chemical conversion treatment and anodic oxidation.
Aluminum AlloyThis page describes "Aluminum Alloys" such as A5052, A2017, A6063 and A7075.May. 10. 2016 time >
This page describes "Aluminum Alloys" such as A5052, A2017, A6063 and A7075.
Stainless SteelThis page describes "Stainless Steels" such as SUS304, SUS316, SUS430, SUS316L, SUS303, SUS440C and SUS403.May. 10. 2016 time >
This page describes "Stainless Steels" such as SUS304, SUS316, SUS430, SUS316L, SUS303, SUS440C and SUS403.
Comparison Table of MaterialThis page describes "Comparison table of material".May. 10. 2016 time >
This page describes "Comparison table of material".
Property of Screws with Special Surface TreatmentThis page describes "Properties of Screws with Special Surface Treatment" such as fluorine coating and molybdenum disulfide coating. May. 10. 2016 time >
This page describes "Properties of Screws with Special Surface Treatment" such as fluorine coating and molybdenum disulfide coating.
System of Limits and FitsThis page describes JIS B 0401 "System of limits and fits".Jun. 18. 2015 time >
This page describes JIS B 0401 "System of limits and fits".
Jun. 18. 2015 time >
Parallel Pipe ThreadsThis page describes JIS B 0202 "Parallel pipe threads".Jun. 18. 2015 time >
This page describes JIS B 0202 "Parallel pipe threads".
Geometrical TolerancingThis page describes JIS B 0021 "Geometrical tolerancing−Tolerancing of form, orientation, location and run-out".Jun. 18. 2015 time >
This page describes JIS B 0021 "Geometrical tolerancing−Tolerancing of form, orientation, location and run-out".
Plain WashersThis page describes JIS B 1256 "Plain washers".Jun. 18. 2015 time >
This page describes JIS B 1256 "Plain washers".
Second Moment of Area, Section Modulus, and Turning Radius of Cross SectionThis page describes "Cross Section's Area Second Moment, Section Modulus, Rotation Radius".Jun. 18. 2015 time >
This page describes "Cross Section's Area Second Moment, Section Modulus, Rotation Radius".
Spring Lock WashersThis page describes JIS B 1251 "Spring lock washers".Jun. 18. 2015 time >
This page describes JIS B 1251 "Spring lock washers".
Deviations of Shafts to be Used in Commonly Used FitsThis page describes JIS B 0401 "Deviations of shafts to be used in commonly used fits".Jun. 18. 2015 time >
This page describes JIS B 0401 "Deviations of shafts to be used in commonly used fits".
Diameter of Clearance Holes and Counterbores for Bolts and ScrewsThis page describes JIS B 1001 "Diameter of Clearance Holes and Counterbores for Bolts and Screws".Jun. 18. 2015 time >
This page describes JIS B 1001 "Diameter of Clearance Holes and Counterbores for Bolts and Screws".
NEW SAVE