Heat Resistance
These screws are highly heat-resistant among metal and plastic screws.
They can be used in high-temperature environments where there is a high risk of reduced screw strength or breakage.
Selection Conditions
- Select Thread Size (Metric thread)M12
| Image | ![]() |
![]() |
|||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Plastic Hex Nut - PTFE | Plastic Washer - PTFE | |||||||
| Part Number | SPT-M12-N | SPT-12-W | |||||||
| Feature | Chemical Resistance Heat Resistance Electrical Insulation |
Chemical Resistance Heat Resistance Electrical Insulation |
|||||||
| Material | PTFE (Polytetrafluoroethylene) | PTFE (Polytetrafluoroethylene) | |||||||
| Surface Treatment | - | - | |||||||
| Thread Size | M12 | M12 | |||||||
| Operating Temperature (℃) | - | - | |||||||
| CAD | CAD | CAD | |||||||
| Specifications | Specifications | Specifications | |||||||
| List | SPT-M12-N | SPT-12-W |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data