Lightweight
These screws are made from lightweight materials.
They can reduce the weight of equipment and lessen the dynamic load.
Ideal for applications requiring weight reduction, such as automobiles, aircraft, spacecraft, medical devices, and robots.

Selection Conditions
- Select screw length(inch)3/8
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY |
| Part Number | SPA-#2-56-3/8-P | SPA-#2-56-3/8-P(100) | SPA-#2-56-3/8-P(1000) | SPA-#4-40-3/8-P | SPA-#4-40-3/8-P(100) | SPA-#4-40-3/8-P(1000) | SPA-#6-32-3/8-P | SPA-#6-32-3/8-P(100) | SPA-#6-32-3/8-P(1000) |
| Feature | Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
| Material | RENY | RENY | RENY | RENY | RENY | RENY | RENY | RENY | RENY |
| Thread Size | No.2-56UNC | No.2-56UNC | No.2-56UNC | No.4-40UNC | No.4-40UNC | No.4-40UNC | No.6-32UNC | No.6-32UNC | No.6-32UNC |
| Length | 3/8" | 3/8" | 3/8" | 3/8" | 3/8" | 3/8" | 3/8" | 3/8" | 3/8" |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | Plastic Inch Cross Recessed Pan Head Machine Screws - RENY | |
| Part Number | SPA-#8-32-3/8-P | SPA-#8-32-3/8-P(100) | SPA-#8-32-3/8-P(500) | SPA-#10-32-3/8-P | SPA-#10-32-3/8-P(100) | SPA-#10-32-3/8-P(200) | SPA-1/4-20-3/8-P | SPA-1/4-20-3/8-P(100) | |
| Feature | Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
Inch Threads High Strength High Specific Strength Lightweight |
|
| Material | RENY | RENY | RENY | RENY | RENY | RENY | RENY | RENY | |
| Thread Size | No.8-32UNC | No.8-32UNC | No.8-32UNC | No.10-32UNF | No.10-32UNF | No.10-32UNF | 1/4-20UNC | 1/4-20UNC | |
| Length | 3/8" | 3/8" | 3/8" | 3/8" | 3/8" | 3/8" | 3/8" | 3/8" | |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data
/14306_1.jpg?awscf_publishdate=2026-05-13 19:15)