Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | A | L1 | Lm1 | Lm2 | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| LGS-M6-40 | M6 | 1 | 8 | 40 | 12 | 9 | 20 | 8.10 | CAD | Cart |
| LGS-M6-60 | M6 | 1 | 8 | 60 | 12 | 9 | 28 | 8.18 | CAD | Cart |
| LGS-M6-80 | M6 | 1 | 8 | 80 | 12 | 9 | 36 | 8.84 | CAD | Cart |
| LGS-M8-50 | M8 | 1.25 | 10 | 50 | 20 | 11 | 42 | 10.17 | CAD | Cart |
| LGS-M8-75 | M8 | 1.25 | 10 | 75 | 20 | 11 | 58 | 10.71 | CAD | Cart |
| LGS-M8-100 | M8 | 1.25 | 10 | 100 | 20 | 11 | 73 | 11.71 | CAD | Cart |
| LGS-M10-60 | M10 | 1.5 | 12 | 60 | 25 | 14 | 76 | 14.49 | CAD | Cart |
| LGS-M10-90 | M10 | 1.5 | 12 | 90 | 25 | 14 | 103 | 15.05 | CAD | Cart |
| LGS-M10-120 | M10 | 1.5 | 12 | 120 | 25 | 14 | 130 | 16.13 | CAD | Cart |
| LGS-M12-80 | M12 | 1.75 | 14 | 80 | 30 | 14 | 134 | 19.13 | CAD | Cart |
| LGS-M12-120 | M12 | 1.75 | 14 | 120 | 30 | 14 | 182 | 19.87 | CAD | Cart |
| LGS-M12-160 | M12 | 1.75 | 14 | 160 | 30 | 14 | 230 | 20.61 | CAD | Cart |
Material/Finish
| LGS | |
|---|---|
| Main body | Steel Matte Chrome Plating |
Characteristics
- Use it in combination with a grip.
-
There are two types of materials.
LGS----Made of steel
LGSS----Made of stainless steel
Usage Example
In combination with a grip.
Recommended Knobs & Grips
| Part Number Made of Steel |
Part Number Made of Stainless Steel |
Recommended Knobs & Grips | |||||
|---|---|---|---|---|---|---|---|
| PB PB PC | PC PB PC | KDC KDC | KEC KEC | GTF GTM GTMS GTF GTFS | GTFS GTM GTMS GTF GTFS | ||
| LGS-M6 | LGSS-M6 | PB-20×M6 | PC-20×M6 | KDC-6 | KEC-6 | GTF-19×M6 | GTFS-19×M6 |
| LGS-M8 | LGSS-M8 | PB-25×M8 | PC-25×M8 | KDC-8 | KEC-8 | GTF-24×M8 | GTFS-24×M8 |
| LGS-M10 | LGSS-M10 | PB-30×M10 | PC-30×M10 | KDC-10 | GTF-24×M10 | GTFS-24×M10 | |
| LGS-M12 | LGSS-M12 | PB-40×M12 | PC-40×M12 | GTF-28×M12 | |||