M2.5 Special Screws (Bolts)
Selection Conditions
- Select Thread Size (Metric thread)M2.5
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Roller Chain Bolt | Roller Chain Bolt | Roller Chain Bolt | Roller Chain Bolt | Roller Chain Bolt | Joint Nut | Joint Nut | ||
| Part Number | SRC-11-15-R | SRC-11-20-R | SRC-11-10-L | SRCS-11-10-R | SRCS-11-10-L | SJN-M2.5 | SJNS-M2.5 | ||
| Feature | Standardizing Right and Left Screw | Standardizing Right and Left Screw | Standardizing Right and Left Screw | Standardizing Right and Left Screw | Standardizing Right and Left Screw | Used in combination with SRC | Used in combination with SRCS | ||
| Material | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel | ||
| Surface Treatment | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | Ferrosoferric Oxide Film (Black) | - | - | Ferrosoferric Oxide Film (Black) | - | ||
| Thread Size | M2.5 | M2.5 | M2.5 | M2.5 | M2.5 | M2.5 | M2.5 | ||
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | ||
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | ||
| List | SRC-11-15-R | SRC-11-20-R | SRC-11-10-L | SRCS-11-10-R | SRCS-11-10-L | SJN-M2.5 | SJNS-M2.5 |
Select a product from category
Select a product from application
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data