• Special Screws (Bolts)
  • Chemical Resistance Screws

SWUT/Hex Lock Nuts - Titanium

  • Cleanroom Specification
  • Nonmagnetic
  • Light Weight
  • Vibration resistant treatment

Dimension Drawing

SWUTHex Lock Nuts - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C(about) T Mass
(g)
CAD
Download
RFQ
SWUT-M3 M3 0.5 5.5 6.4 4 0.27 CAD RFQ
SWUT-M4 M4 0.7 7 8.1 5 0.52 CAD RFQ
SWUT-M5 M5 0.8 8 9.2 6.5 0.77 CAD RFQ
SWUT-M6 M6 1 10 11.5 8 1.8 CAD RFQ
SWUT-M8 M8 1.25 13 15 9.8 3.5 CAD RFQ
SWUT-M10 M10 1.5 17 19.6 12 7.3 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SWUT
Main Body FRS-9901(Equivalent to TW340)
Nylon Ring Nylon 66

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and
electronic equipment, and loosening prevention

Characteristics

  • Specific gravity is approximately 60% of stainless steel.
  • These nuts are equipped with vibration resistant patch to prevent screw from loosening.
  • Continuous Max. Operating Temperature:
    -40 to 120 deg C

Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws (Bolts)