Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | B | t | T (Approx.) | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSQS-M5-10-LW | M5 | 0.8 | 10 | 8.5 | 15 | 5 | 4 | 1 | 1.3 | 10 | 4.5 | CAD | RFQ |
| SNSQS-M5-12-LW | M5 | 0.8 | 12 | 8.5 | 15 | 5 | 4 | 1 | 1.3 | 10 | 4.7 | CAD | RFQ |
| SNSQS-M5-15-LW | M5 | 0.8 | 15 | 8.5 | 15 | 5 | 4 | 1 | 1.3 | 10 | 5.1 | CAD | RFQ |
| SNSQS-M5-20-LW | M5 | 0.8 | 20 | 8.5 | 15 | 5 | 4 | 1 | 1.3 | 10 | 5.7 | CAD | RFQ |
| SNSQS-M5-25-LW | M5 | 0.8 | 25 | 8.5 | 15 | 5 | 4 | 1 | 1.3 | 10 | 6.3 | CAD | RFQ |
| SNSQS-M5-30-LW | M5 | 0.8 | 30 | 8.5 | 15 | 5 | 4 | 1 | 1.3 | 10 | 6.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Individual Sales Service.
Related Services
Material/Finish
| SNSQS-LW | |
|---|---|
| Screw Body | SUSXM7 (Equivalent to SUS304) |
| Screw Body Strength Class | Equivalent to A2-70 |
| Plain Washer | SUS304 |
| Spring Washer | SUS304 |
Application
Semiconductor manufacturing equipment / Equipment and device structures / General industrial machinesCharacteristics
- Stainless steel hex socket head cap screws with captive washers for long holes.
- Large-diameter plain washers and spring washers are integrated into the screws, preventing concerns about washer fallout or loss.
- For screws with captive washers, see “What are screws with captive washers (SEMS screws)?” .
- Because large-diameter plain washers increase the bearing surface, the pressure on the fastened material is dispersed, suppressing bearing surface sinkage and loosening.
- Suitable for long holes with small contact surfaces, as well as soft fastened materials such as aluminum or resin.




/11576_1.jpg?upd=20260416093341&awscf_publishdate=2026-05-18 18:35)

