Specs/CAD
Unit : mm
| Part Number | W (Whitworth) Nominal of Thread |
Pitch | L | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|
| SPA-W3/8-Z | W3/8 | 1.5875 | 300 | 32.6 | CAD | RFQ |
Related Services
Material/Finish
| SPA-Z(INCH) | |
|---|---|
| Main Body | RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Ivory) |
| Heat Resistance Temperature*2 |
105℃ |
*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Heat insulation and dew condensation prevention of refrigerating and freezing facilitiesElectrical and electronic equipment / Offshore instruments / Plating facilities
Characteristics
- RENYTM threaded rods.
- Inch screw type.
- RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
- It is highly fatigue-resistant and has excellent creep and heat insulation properties.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

/14307_1.jpg?upd=20260417092050)
/14306_1.jpg?upd=20260417092045&awscf_publishdate=2026-05-15 9:45)
/14306_1.jpg?upd=20260417092047&awscf_publishdate=2026-05-15 9:45)
/14306_1.jpg?upd=20260417092048&awscf_publishdate=2026-05-15 9:45)
/13331_1.jpg?upd=20260416134241&awscf_publishdate=2026-05-15 9:45)