• Special Screws (Bolts)
  • Vibration Resistance

SWF/High Intensity Flat Washers

  • High strength
  • Vibration resistant treatment

Dimension Drawing

SWFHigh Intensity Flat Washers寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D t Mass
(g)
CAD
Download
RFQ
SWF-6 6 6.40~+0.3 17-0.43~0 3 5 CAD RFQ
SWF-8 8 8.40~+0.3 23-0.52~0 4 11 CAD RFQ
SWF-10 10 10.50~+0.3 28-0.52~0 4 17 CAD RFQ
SWF-12 12 130~+0.4 35-0.52~0 5 33 CAD RFQ
SWF-16 16 170~+0.4 45-0.62~0 6 64 CAD RFQ

Material/Finish

SWF
Main Body SCM435(Hardness 350-430 HV)
Ferrosoferric Oxide Coating(Black)

Application

Prevention of bearing surface sinking and loosening

Characteristics

  • Flat washers for high intensity screws.
  • The surface area is twice or more of that of standard washers. Washers eliminate bolt looseness by preventing the sinking of the bearing surface.
  • For the connection of materials with low limits for bearing surface pressure such as aluminum and plastic.

Product List

Click here to see Vibration Resistance

Click here to see Special Screws (Bolts)