Specs/CAD
Unit : mm
Application
Mounting and removing the tamper resistant screwsCharacteristics
- Short bit for tamper resistant screws SRHSSRHFS with a pin at the hex socket center.
- Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
- Torque management of tamper resistant screws is possible by use in combination with a torque screwdriver or torque wrench.
- If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit. SKABA
Usage Example