Special Material Screws
Selection Conditions
- Select screw length(mm)3
| Image | ![]() |
![]() |
![]() |
||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Phosphor Bronze Pan Head Machine Screws for Precision Instruments (Miniature Screws) | Brass Cross Recessed Micro Pan Head Machine Screws - Type 0-1 | Brass Cross Recessed Micro Pan Head Machine Screws with Nylon Patch - Type 0-1 | ||||||
| Part Number | SNZP-M2-3 | SNZB-M2-3 | SNZB-M2-3-ALK | ||||||
| Feature | Non-magnetic Pan Head Machine Screws for Precision Instruments |
Non-magnetic Pan Head Machine Screws for Precision Instruments |
Non-magnetic Pan Head Machine Screws for Precision Instruments Nylon Patch |
||||||
| Material | C5191 (Phosphor Bronze) | Brass | Brass | ||||||
| Thread Size | M2 | M2 | M2 | ||||||
| Length | 3 | 3 | 3 | ||||||
| Operating Temperature (℃) | - | - | - | ||||||
| CAD | CAD | CAD | CAD | ||||||
| Specifications | Specifications | Specifications | Specifications |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data